• Reducing Coupling C x C - Wrot, 600


    Reducing Coupling C x C - Wrot
    The NIBCO® lead-free* wrot copper solder reducing coupling is used in residential and commercial systems such as potable water, air conditioning and refrigeration. Options also include cleaned and bagged for oxygen service (medical gas).

    • Lead-free*
    • Dezincification resistant
    • ASTM B75 Alloy C12200
    • Third-party certified to NSF/ANSI 61 and 372
    • Material and workmanship per ASME B16.22
    • Material, workmanship and dimensions per MSS SP-104
    • NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • UL 207 Recognized to 700 PSI (select diameters)
    • Material, workmanship and dimensions per MSS SP-109 (5" to 8")
    • Size range 1/8" to 8"
    SizeDescriptionUPCNIBCO #BIM/CAD
    1/8 X 3/16600R 1/8X3/16OD CXC REDUCING COUPLING0399233066859000200View 2D
    5/16 X 1/8600R 5/16ODX1/8 CXC REDUCING COUPLING0399233067469000300View 2D
    1/4 X 5/16600R 1/4X5/16OD REDUCING COUPLING WROT0399233068079000400View 2D
    1/4 X 1/8600R 1/4X1/8 CXC REDUCING COUPLING WROT0399233068459000450View 2D
    1/4 X 1/8600R-CB 1/4X1/8 CXC REDUCING COUPLING0399233006149000450CBView 2D
    3/8 X 1/8600R 3/8X1/8 CXC REDUCING COUPLING WROT0399233069209001060View 2D
    3/8 X 1/4600R 3/8X1/4 CXC REDUCING COUPLING WROT0399233068839001020View 2D
    3/8 X 1/4600R-CB 3/8X1/4 CXC REDUCING COUPLING0399233006459001020CBView 2D
    3/8 X 5/16600R 3/8X5/16OD REDUCING COUPLING WROT0399233069069001040View 2D
    1/2 X 1/8600R 1/2X1/8 CXC REDUCING COUPLING WROT0399233958879001160
    1/2 X 3/8600R 1/2X3/8 CXC REDUCING COUPLING WROT0399233069689001150View 2D
    1/2 X 3/8600R-CB 1/2X3/8 CXC REDUCING COUPLING0399233006769001150CBView 2D
    1/2 X 1/4600R 1/2X1/4 CXC REDUCING COUPLING WROT0399233069829001170View 2D
    1/2 X 1/4600R-CB 1/2X1/4 CXC REDUCING COUPLING0399233006839001170CBView 2D
    5/8 X 1/2600R 5/8X1/2 CXC REDUCING COUPLING WROT0399233070409001210View 2D
    5/8 X 1/2600R-CB 5/8X1/2 CXC REDUCING COUPLING0399233007139001210CBView 2D
    5/8 X 3/8600R 5/8X3/8 CXC REDUCING COUPLING WROT0399233070649001220View 2D
    5/8 X 3/8600R-CB 5/8X3/8 CXC REDUCING COUPLING0399233007209001220CBView 2D
    5/8 X 1/4600R 5/8X1/4 CXC REDUCING COUPLING WROT0399233070889001230View 2D
    5/8 X 1/4600R-CB 5/8X1/4 CXC REDUCING COUPLING0399233007379001230CBView 2D
    3/4 X 1/2600R 3/4X1/2 CXC REDUCING COUPLING WROT0399234128819001305View 2D
    3/4 X 1/2600R-CB 3/4X1/2 CXC REDUCING COUPLING0399234145959001305CB
    3/4 X 1/29600R 7/8X5/8 CXC REDUCING COUPLING BOX0399234128819001351
    3/4 X 5/8600R 3/4X5/8 CXC REDUCING COUPLING WROT0399233071499001270View 2D
    3/4 X 5/8600R-CB 3/4X5/8 CXC REDUCING COUPLING0399233007689001270CBView 2D
    3/4 X 3/8600R 3/4X3/8 CXC REDUCING COUPLING WROT0399233071879001350View 2D
    3/4 X 3/8600R-CB 3/4X3/8 CXC REDUCING COUPLING0399233007829001350CBView 2D
    3/4 X 1/4600R 3/4X1/4 CXC REDUCING COUPLING WROT0399233072009001370View 2D
    3/4 X 1/4600R-CB 3/4X1/4 CXC REDUCING COUPLING0399233007999001370CBView 2D
    1 X 3/4600R 1X3/4 CXC REDUCING COUPLING WROT0399233073479001500View 2D
    1 X 3/4600R-CB 1X3/4 CXC REDUCING COUPLING WROT0399233008509001500CBView 2D
    1 X 5/8600R 1X5/8 CXC REDUCING COUPLING WROT0399233073619001520View 2D
    1 X 5/8600R-CB 1X5/8 CXC REDUCING COUPLING WROT0399233008679001520CBView 2D
    1 X 1/2600R 1X1/2 CXC REDUCING COUPLING WROT0399233073859001550View 2D
    1 X 1/2600R-CB 1X1/2 CXC REDUCING COUPLING WROT0399233008749001550CBView 2D
    1 X 3/8600R 1X3/8 CXC REDUCING COUPLING WROT0399233074089001600View 2D
    1 X 3/8600R-CB 1X3/8 CXC REDUCING COUPLING WROT0399233008819001600CBView 2D
    1 1/4 X 1600R 11/4X1 CXC REDUCING COUPLING WROT0399233074849001750View 2D
    1 1/4 X 1600R-CB 11/4X1 CXC REDUCING COUPLING0399233009119001750CBView 2D
    1 1/4 X 3/4600R 11/4X3/4 CXC REDUCING COUPLING WROT0399233075219001800View 2D
    1 1/4 X 3/4600R-CB 11/4X3/4 CXC REDUCING COUPLING0399233009289001800CBView 2D
    1 1/4 X 5/8600R 11/4X5/8 CXC REDUCING COUPLING WROT0399233075459001820View 2D
    1 1/4 X 1/2600R 11/4X1/2 CXC REDUCING COUPLING WROT0399233075699001850View 2D
    1 1/4 X 1/2600R-CB 11/4X1/2 CXC REDUCING COUPLING0399233009359001850CBView 2D
    1 1/2 X 1 1/4600R 11/2X11/4 CXC REDUCING COUPLING0399233076689002050View 2D
    1 1/2 X 1 1/4600R-CB 11/2X11/4 CXC REDUCING COUPLING0399233009669002050CBView 2D
    1 1/2 X 1600R 11/2X1 CXC REDUCING COUPLING WROT0399233076829002100View 2D
    1 1/2 X 1600R-CB 11/2X1 CXC REDUCING COUPLING0399233009739002100CBView 2D
    1 1/2 X 3/4600R 11/2X3/4 CXC REDUCING COUPLING WROT0399233077299002150View 2D
    1 1/2 X 3/4600R-CB 11/2X3/4 CXC REDUCING COUPLING0399233009809002150CBView 2D
    1 1/2 X 1/2600R 11/2X1/2 CXC REDUCING COUPLING WROT0399233077679002200View 2D
    1 1/2 X 1/2600R-CB 11/2X1/2 CXC REDUCING COUPLING0399233009979002200CBView 2D
    2 X 1 1/2600R 2X11/2 CXC REDUCING COUPLING WROT0399233078429002400View 2D
    2 X 1 1/2600R-CB 2X11/2 CXC REDUCING COUPLING0399233010319002400CBView 2D
    2 X 1 1/4600R 2X11/4 CXC REDUCING COUPLING WROT0399233078669002450View 2D
    2 X 1 1/4600R-CB 2X11/4 CXC REDUCING COUPLING0399233010559002450CBView 2D
    2 X 1600R 2X1 CXC REDUCING COUPLING WROT0399233078809002500View 2D
    2 X 1600R-CB 2X1 CXC REDUCING COUPLING WROT0399233010799002500CBView 2D
    2 X 3/4600R 2X3/4 CXC REDUCING COUPLING WROT0399233079039002550View 2D
    2 X 3/4600R-CB 2X3/4 CXC REDUCING COUPLING WROT0399233010869002550CBView 2D
    2 X 1/2600R 2X1/2 CXC REDUCING COUPLING WROT0399233079279002570View 2D
    2 X 1/2600R-CB 2X1/2 CXC REDUCING COUPLING WROT0399233010939002570CBView 2D
    2 1/2 X 2600R 21/2X2 CXC REDUCING COUPLING WROT0399233080099002700View 2D
    2 1/2 X 2600R-CB 21/2X2 CXC REDUCING COUPLING0399233011309002700CBView 2D
    2 1/2 X 1 1/2600R 21/2X11/2 CXC REDUCING COUPLING0399233080239002750View 2D
    2 1/2 X 1 1/2600R-CB 21/2X11/2 CXC REDUCING COUPLING0399233011549002750CBView 2D
    2 1/2 X 1 1/4600R 21/2X11/4 CXC REDUCING COUPLING0399233080479002800View 2D
    2 1/2 X 1 1/4600R-CB 21/2X11/4 CXC REDUCING COUPLING0399233011789002800CBView 2D
    2 1/2 X 1600R 21/2X1 CXC REDUCING COUPLING WROT0399233080619002850View 2D
    2 1/2 X 1600R-CB 21/2X1 CXC REDUCING COUPLING0399233011859002850CBView 2D
    3 X 2 1/2600R 3X21/2 CXC REDUCING COUPLING WROT0399233081609003100View 2D
    3 X 2 1/2600R-CB 3X21/2 CXC REDUCING COUPLING0399233012399003100CBView 2D
    3 X 2600R 3X2 CXC REDUCING COUPLING WROT0399233081849003150View 2D
    3 X 2600R-CB 3X2 CXC REDUCING COUPLING WROT0399233012539003150CBView 2D
    3 X 1 1/2600R 3X11/2 CXC REDUCING COUPLING WROT0399233082079003200View 2D
    3 X 1 1/2600R-CB 3X11/2 CXC REDUCING COUPLING0399233012779003200CBView 2D
    3 1/2 X 3600R 31/2X3 CXC REDUCING COUPLING WROT0399233083209003500View 2D
    3 1/2 X 3600R-CB 31/2X3 CXC REDUCING COUPLING0399233128229003500CBView 2D
    4 X 3 1/2600R-CB 4X31/2 CXC REDUCING COUPLING0399233334219003900CBView 2D
    4 X 3 1/2600R 4X31/2 CXC REDUCING COUPLING WROT0399233084059003900View 2D
    4 X 3600R 4X3 CXC REDUCING COUPLING WROT0399233084299003950View 2D
    4 X 3600R-CB 4X3 CXC REDUCING COUPLING WROT0399233013149003950CBView 2D
    4 X 2 1/2600R 4X21/2 CXC REDUCING COUPLING WROT0399233084439004000View 2D
    4 X 2 1/2600R-CB 4X21/2 CXC REDUCING COUPLING0399233013219004000CBView 2D
    4 X 2600R 4X2 CXC REDUCING COUPLING WROT0399233084679004050View 2D
    4 X 2600R-CB 4X2 CXC REDUCING COUPLING WROT0399233013389004050CBView 2D
    5 X 2600R-CB 5X2 CXC REDUCING COUPLING WROT0399233338419004350CBView 2D
    5 X 4600R 5X4 CXC REDUCING COUPLING WROT0399233085049004310View 2D
    5 X 3600R 5X3 CXC REDUCING COUPLING WROT0399233085289004330View 2D
    5 X 2 1/2600R 5X21/2 REDUCING COUPLING WROT0399233085429004340View 2D
    5 X 2600R 5X2 CXC REDUCING COUPLING WROT0399233085669004350View 2D
    6 X 5600R 6X5 CXC REDUCING COUPLING WROT0399233086039004810View 2D
    6 X 5600R-CB 6X5 CXC REDUCING COUPLING WROT0399233013909004810CBView 2D
    6 X 4600R 6X4 CXC REDUCING COUPLING WROT0399233086279004820View 2D
    6 X 4600R-CB 6X4 CXC REDUCING COUPLING WROT0399233014069004820CBView 2D
    6 X 3600R 6X3 CXC REDUCING COUPLING WROT0399233086419004840View 2D
    6 X 3600R-CB 6X3 CXC REDUCING COUPLING WROT0399233014139004840CBView 2D
    6 X 2 1/2600R 6X21/2 CXC REDUCING COUPLING WROT0399233086659004850View 2D
    6 X 2600R 6X2 CXC REDUCING COUPLING WROT0399233086899004860View 2D
    6 X 2600R-CB 6X2 CXC REDUCING COUPLING WROT0399233014379004860CBView 2D
    8 X 6600R-CB 8X6 CXC REDUCING COUPLING WROT0399233473299005200CBView 2D
    8 X 6600R 8X6 CXC REDUCING COUPLING WROT0399233087269005200View 2D
    8 X 4600R 8X4 CXC REDUCING COUPLING WROT0399233087409005220View 2D
    8 X 3600R 8X3 CXC REDUCING COUPLING WROT0399233087649005240View 2D
    8 X 2 1/2600R 8X21/2 CXC REDUCING COUPLING WROT0399233087889005250View 2D

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior written agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226