• Lead Free Fittings

    Lead-free* cast dezincification-resistant brass fittings are specifically designed for use in applications that deliver water for human consumption; this includes commercial as well as residential construction. NIBCO® lead-free* fittings are third party certified to Annex G of NSF/ANSI 61.

  • Sort by:

    Adapter C x M - Performance Bronze®

    Adapter C x M - Performance Bronze®

    704-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/4" to 1-1/4"


    Cross C x C x C x C - Performance Bronze®

    Cross C x C x C x C - Performance Bronze®

    735-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1"


    45° Wye C x C x C - Performance Bronze®

    45° Wye C x C x C - Performance Bronze®

    749-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1-1/4"


    Class 150 Companion Flange C - Lead-Free* Bronze

    Class 150 Companion Flange C - Lead-Free* Bronze

    771-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1" to 6"


    Class 150 Threaded Companion Flange F - Lead-Free* Bronze

    Class 150 Threaded Companion Flange F - Lead-Free* Bronze

    775-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 2" to 4"