• Lead Free Fittings

    Lead-free* cast dezincification-resistant brass fittings are specifically designed for use in applications that deliver water for human consumption; this includes commercial as well as residential construction. NIBCO® lead-free* fittings are third party certified to Annex G of NSF/ANSI 61.

  • Sort by:

    Tee F x F x C - Performance Bronze®

    Tee F x F x C - Performance Bronze®

    710-3-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 3/4"


    Drop Tee C x C x C - Performance Bronze®

    Drop Tee C x C x C - Performance Bronze®

    711-5-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1/2"


    Tee C x C x C - Performance Bronze®

    Tee C x C x C - Performance Bronze®

    711-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1-1/4" x 1/2" x 1"


    Drop Tee C x C x F - Performance Bronze®

    Drop Tee C x C x F - Performance Bronze®

    712-5-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" and 3/4"


    Tee C x C x F - Performance Bronze®

    Tee C x C x F - Performance Bronze®

    712-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/4" to 2"


    Tee C x C x M - Performance Bronze®

    Tee C x C x M - Performance Bronze®

    713-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1/2"


    Tee C x F x C - Performance Bronze®

    Tee C x F x C - Performance Bronze®

    714-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2"


    Union C x F - Cast, Lead-Free*

    Union C x F - Cast, Lead-Free*

    733-3-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2-1/2"


    Union C x M - Cast, Lead-Free*

    Union C x M - Cast, Lead-Free*

    733-4-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2-1/2"


    Union C x C - Cast, Lead-Free*

    Union C x C - Cast, Lead-Free*

    733-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1-1/4" to 3"


    Drain Coupling C x C - Performance Bronze®

    Drain Coupling C x C - Performance Bronze®

    701-D-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3/4"


    Fitting Adapter Ftg x F - Performance Bronze®

    Fitting Adapter Ftg x F - Performance Bronze®

    703-2R-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" and 1"


    Drop Adapter C x F - Performance Bronze®

    Drop Adapter C x F - Performance Bronze®

    703-5B-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1/2"


    Special Drop Adapter C x F - Performance Bronze®

    Special Drop Adapter C x F - Performance Bronze®

    703-5-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" and 3/4"


    Adapter C x F - Performance Bronze®

    Adapter C x F - Performance Bronze®

    703-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Sizes 1/2" x 1, 3/4" x 3/8" and 1" x 1-1/2"