• Tee C x C x C - Cast, 711


    Tee C x C x C - Cast
    The NIBCO® cast bronze solder pressure tee is used in residential and commercial plumbing applications.

    • Dezincification resistant
    • Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400
    • Material and workmanship per ASME B16.18
    • Size range 1¼” to 4”
    SizeDescriptionUPCNIBCO #
    1 1/4 X 1/2 X 1711RR 11/4X1/2X1 CXCXC TEE CAST039923367808B100950
    1 1/4 X 1/2 X 1/2711RR 11/4X1/2X1/2 CXCXC TEE CAST039923367839B101050
    1 1/2 X 1/2 X 1 1/4711RR 11/2X1/2X11/4 CXCXC TEE CAST039923368140B102450
    2 X 3/4 X 3/4711RR 2X3/4X3/4 CXCXC TEE CAST039923368621B104200
    2 X 2 X 3711BH 2X2X3 CXCXC TEE CAST039923368256B102700
    2 X 1 X 1 1/2711RR 2X1X11/2 CXCXC TEE CAST039923368522B103750
    2 1/2 X 1 1/2 X 1 1/2711RR 21/2X11/2X11/2 CXCXC TEE CAST039923368928B105400
    2 1/2 X 1 1/2 X 2711RR 21/2X11/2X2 CXCXC TEE CAST039923368904B105350
    2 1/2 X 1/2 X 2 1/2711RR 21/2X1/2X21/2 CXCXC TEE CAST039923369161B106500
    2 1/2 X 2 1/2 X 3711BH 21/2X21/2X3 CXCXC TEE CAST039923368720B104600
    3 X 2 X 1 1/2711RR 3X2X1 1/2 CXCXC TEE CAST039923369444B107600
    3 X 2 1/2 X 1 1/2711RR 3X21/2X11/2 CXCXC TEE CAST039923369369B107250
    3 X 3 X 4711BH 3X3X4 CXCXC TEE CAST039923369208B106700
    4 X 2 X 2711RR 4X2X2 CXCXC TEE CAST039923370976B114100

    NIBCO® Copper Fittings Warranty

    NIBCO INC. 50 YEAR LIMITED WARRANTY
    Applicable to NIBCO INC. Copper Fittings

    NIBCO INC. warrants each NIBCO® copper fitting to be free from defects in material and workmanship under normal use and service for a period of fifty (50) years from the date of original installation.

    In the event any defect in material or workmanship occurs which the owner believes is covered by this warranty, the owner should immediately contact NIBCO Technical Services, either in writing or by telephone at 1.888.446.4226 or 1.574.295.3000. The owner will be instructed to return said product, at the owner’s expense, to NIBCO INC., or to an authorized representative for inspection. In the event said inspection discloses to the satisfaction of NIBCO INC. that said fitting is defective in material or workmanship, it will be replaced at the expense of NIBCO INC. Replacements shall be shipped free of charge to the owner. This warranty is limited to the cost of repairing or replacing the product, including reasonable and customary installation.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, THIS WARRANTY SPECIFICALLY EXCLUDES INCIDENTAL AND CONSEQUENTIAL DAMAGES OF EVERY TYPE AND DESCRIPTION RESULTING FROM ANY CLAIMED DEFECT IN MATERIAL OR WORKMANSHIP, INCLUDING BUT NOT LIMITED TO, PERSONAL INJURIES AND PROPERTY DAMAGES..

    Some states do not allow the exclusion or limitations of incidental or consequential damages, so these limitations may not apply to you.

    TO THE EXTENT PERMITTED BY APPLICABLE LAW, IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE SPECIFICALLY EXLCLUDED.

    This warranty gives you specific legal rights, and you may also have other rights which vary from state to state and country to country

    To the best of our knowledge, the information contained in this publication is accurate. However, NIBCO does not assume any liability whatsoever for the accuracy or completeness of such information. Final determinations of the suitability of any information or product for the use to be contemplated is the sole responsibility of the user. The manner of that use, and whether there is any infringement of patents, is also the sole responsibility of the user.


     

    Copper Fittings

    State quantity, figure number and size for each valve or fitting you wish to order. See individual catalog pages for specific product designations.

    HOW MANY TO ORDER
    NIBCO® valves and fittingss are decimal packed for your convenience in handling, shipping and stock-keeping. Number in master carton varies with item.

    POLICY ON RETURNS TO FACTORY

    No NIBCO® valves and fittings are to be returned without prior wirtten agreement. Transportation must be prepaid. A 20% charge will be made to cover cost of rehandling and reinspection. 

    TECHNICAL ASSISTANCE

    Engineers, contractors, wholesalers or manufacturers may obtain special or technical assistance from any factory representative of NIBCO. Write, fax or phone.

    NIBCO INC.
    World Headquarters
    1516 Middlebury Street
    Elkhart, IN 46516-4740
    USA

    PH: 1.574.295.3000 or 1.888.446.4226
    FAX: 1.574.295.3307 or 1.888.336.4226