• Pressure Fittings

    Pressure fittings are used in residential and commercial systems such as potable water and fire sprinkler applications. NIBCO metal fittings are made from the highest quality raw materials. Wrot fittings are made from commercially pure copper mill products per ASTM B75 Alloy C12200 and conform to material and workmanship per ASME B16.22 and MSS SP-104. Cast fittings are made per ASTM B584 Alloy C84400 and conform to to material and workmanship per ASME B16.18 and B16.24 for flanges.

  • Sort by:

    Tee C x F x C - Performance Bronze®

    Tee C x F x C - Performance Bronze®

    714-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2"


    Union C x C - Cast

    Union C x C - Cast

    733
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/4" to 3"


    Union Ftg x C - Cast

    Union Ftg x C - Cast

    733-2
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 1"


    Fitting Union C x F - Cast

    Fitting Union C x F - Cast

    733-3
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/4" to 2-1/2"


    Union C x F - Cast, Lead-Free*

    Union C x F - Cast, Lead-Free*

    733-3-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2-1/2"


    Fitting Union C x M - Cast

    Fitting Union C x M - Cast

    733-4
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/4" to 2-1/2"


    Union C x M - Cast, Lead-Free*

    Union C x M - Cast, Lead-Free*

    733-4-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 2-1/2"


    Union C x C - Cast, Lead-Free*

    Union C x C - Cast, Lead-Free*

    733-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1-1/4" to 3"


    Reducing Coupling C x C - Wrot

    Reducing Coupling C x C - Wrot

    600
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters), Material, workmanship and dimensions per MSS SP-109 (5" to 8")
    • Size range 1/8" to 8"


    Fitting Reducer Ftg x C - Wrot

    Fitting Reducer Ftg x C - Wrot

    600-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/4" to 8"


    Coupling with Dimpled Tube Stop C x C - Wrot

    Coupling with Dimpled Tube Stop C x C - Wrot

    600-DS
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 3/16" O.D. to 8"


    Coupling with Rolled Tube Stop C x C - Wrot

    Coupling with Rolled Tube Stop C x C - Wrot

    600-RS
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas), UL 207 Recognized to 700 PSI (select diameters)
    • Size range 1/8" to 4"


    Coupling without Stop C x C - Wrot

    Coupling without Stop C x C - Wrot

    601
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, Material, workmanship and dimensions per MSS SP-109 (5" to 8"), NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 8"


    Adapter C x F - Wrot

    Adapter C x F - Wrot

    603
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 4"


    Fitting Adapter Ftg x F - Wrot

    Fitting Adapter Ftg x F - Wrot

    603-2
    • Lead-free*, Dezincification resistant
    • ASTM B75 Alloy C12200, Third-party certified to NSF/ANSI 61 and 372, Material and workmanship per ASME B16.22, Material, workmanship and dimensions per MSS SP-104, NFPA 99 Health Care Facilities Gas and Vacuum Systems and the Compressed Gas Association, Pamphlet G4.1 (medical gas)
    • Size range 1/4" to 2"