• Pressure Fittings

    Pressure fittings are used in residential and commercial systems such as potable water and fire sprinkler applications. NIBCO metal fittings are made from the highest quality raw materials. Wrot fittings are made from commercially pure copper mill products per ASTM B75 Alloy C12200 and conform to material and workmanship per ASME B16.22 and MSS SP-104. Cast fittings are made per ASTM B584 Alloy C84400 and conform to to material and workmanship per ASME B16.18 and B16.24 for flanges.

  • Sort by:

    Tee M x F x C - Cast

    Tee M x F x C - Cast

    710-3-4
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 3/4"


    Tee M x F x C - Performance Bronze®

    Tee M x F x C - Performance Bronze®

    710-3-4-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 3/4"


    Tee F x F x C - Performance Bronze®

    Tee F x F x C - Performance Bronze®

    710-3-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 3/4"


    Tee C x C x C - Cast

    Tee C x C x C - Cast

    711
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1-1/4" to 4"


    Drop Tee C x C x C - Cast

    Drop Tee C x C x C - Cast

    711-5
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    Drop Tee C x C x C - Performance Bronze®

    Drop Tee C x C x C - Performance Bronze®

    711-5-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1/2"


    Supply and Return Tee C x C x C - Cast

    Supply and Return Tee C x C x C - Cast

    711-A
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    Tee C x C x C - Performance Bronze®

    Tee C x C x C - Performance Bronze®

    711-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1-1/4" x 1/2" x 1"


    Tee C x C x F - Cast

    Tee C x C x F - Cast

    712
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/4" to 2"


    Drop Tee C x C x F - Cast

    Drop Tee C x C x F - Cast

    712-5
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" and 3/4"


    Drop Tee C x C x F - Performance Bronze®

    Drop Tee C x C x F - Performance Bronze®

    712-5-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" and 3/4"


    Tee C x C x F - Performance Bronze®

    Tee C x C x F - Performance Bronze®

    712-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/4" to 2"


    Tee C x C x M - Cast

    Tee C x C x M - Cast

    713
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" and 3/4"


    Tee C x C x M - Performance Bronze®

    Tee C x C x M - Performance Bronze®

    713-LF
    • Dezincification resistant, Lead-free*
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1/2"


    Tee C x F x C - Cast

    Tee C x F x C - Cast

    714
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 2"