• Pressure Fittings

    Pressure fittings are used in residential and commercial systems such as potable water and fire sprinkler applications. NIBCO metal fittings are made from the highest quality raw materials. Wrot fittings are made from commercially pure copper mill products per ASTM B75 Alloy C12200 and conform to material and workmanship per ASME B16.22 and MSS SP-104. Cast fittings are made per ASTM B584 Alloy C84400 and conform to to material and workmanship per ASME B16.18 and B16.24 for flanges.

  • Sort by:

    Vent Elbow C x C - Performance Bronze®

    Vent Elbow C x C - Performance Bronze®

    705-D-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1"


    45° Fitting Elbow Ftg x C - Cast

    45° Fitting Elbow Ftg x C - Cast

    706-2
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 4"


    90° Elbow Close Rough C x C - Cast

    90° Elbow Close Rough C x C - Cast

    707
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1-1/4" to 4"


    90° Fitting Elbow Ftg x M - Cast

    90° Fitting Elbow Ftg x M - Cast

    707-2-4
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    90° Elbow C x F - Cast

    90° Elbow C x F - Cast

    707-3
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/4" to 2"


    90° Drop Elbow C x F - Cast

    90° Drop Elbow C x F - Cast

    707-3-5
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/8" to 1"


    90° Hy-Set Elbow C x F - Cast

    90° Hy-Set Elbow C x F - Cast

    707-3-5-A
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size 1/2"


    90° Hy-Set Elbow C x F - Performance Bronze®

    90° Hy-Set Elbow C x F - Performance Bronze®

    707-3-5-A-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size 1/2"


    90° Union Elbow C x F - Cast

    90° Union Elbow C x F - Cast

    707-3-6
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 1/2" to 1"


    90° Union Elbow C x F - Performance Bronze®

    90° Union Elbow C x F - Performance Bronze®

    707-3-6-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 3/4"


    90° Elbow C x F - Performance Bronze®

    90° Elbow C x F - Performance Bronze®

    707-3-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1"


    90° Elbow C x M - Cast

    90° Elbow C x M - Cast

    707-4
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/8" to 2"


    90° Union Elbow C x M - Cast

    90° Union Elbow C x M - Cast

    707-4-6
    • Dezincification resistant, Use in U.S. drinking water applications is prohibited after January 3, 2014
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.18
    • Size range 3/8" to 1-1/4"


    90° Union Elbow C x M - Performance Bronze®

    90° Union Elbow C x M - Performance Bronze®

    707-4-6-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 3/8" to 1"


    90° Elbow C x M - Performance Bronze®

    90° Elbow C x M - Performance Bronze®

    707-4-LF
    • Lead-free*, Dezincification resistant
    • Silicon Performance Bronze® alloy, ASME B16.18 design standards, Third-party certified to NSF/ANSI 61 and 372
    • Size range 1/2" to 1-1/2"