• Wrot Copper DWV Fittings (900 Series)

    Wrot copper DWV fittings for use in residential drain, waste and vent systems. Made from commercially pure copper mill products per ASTM B75 Alloy C12200.

  • Sort by:

    DWV Coupling C x C - Wrot

    DWV Coupling C x C - Wrot

    901
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 4"


    DWV External Bushing Ftg x C - Wrot

    DWV External Bushing Ftg x C - Wrot

    901-2
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/2" to 2"


    DWV Fitting Trap Adapter Ftg x SJ - Wrot

    DWV Fitting Trap Adapter Ftg x SJ - Wrot

    901-2-7
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/2" x 1-1/4" OD and 1-1/2" x 1-1/2" OD


    DWV Fitting Flush Bushing Ftg x C - Wrot

    DWV Fitting Flush Bushing Ftg x C - Wrot

    901-2-F
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size 2" x 1-1/2"


    DWV Trap Adapter C x SJ - Wrot

    DWV Trap Adapter C x SJ - Wrot

    901-7
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 1-1/2"


    DWV Repair Coupling (No Stop) C x C - Wrot

    DWV Repair Coupling (No Stop) C x C - Wrot

    901-RP
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/2" to 4"


    DWV Adapter C x F - Wrot

    DWV Adapter C x F - Wrot

    903
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 2"


    DWV Fitting Adapter Ftg x F - Wrot

    DWV Fitting Adapter Ftg x F - Wrot

    903-2
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size 1-1/4"


    DWV Trap Adapter F x SJ - Wrot

    DWV Trap Adapter F x SJ - Wrot

    903-7
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 1-1/2"


    DWV Adapter C x M - Wrot

    DWV Adapter C x M - Wrot

    904
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size 1-1/4"


    DWV Trap Adapter M x SJ - Wrot

    DWV Trap Adapter M x SJ - Wrot

    904-7
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 1-1/2"


    DWV Soil Pipe Adapter C x Spigot - Wrot

    DWV Soil Pipe Adapter C x Spigot - Wrot

    905
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 1-1/2"


    DWV 45° Elbow C x C - Wrot

    DWV 45° Elbow C x C - Wrot

    906
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 3"


    DWV 45° Fitting Elbow Ftg x C - Wrot

    DWV 45° Fitting Elbow Ftg x C - Wrot

    906-2
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 3"


    DWV 90° Elbow C x C - Wrot

    DWV 90° Elbow C x C - Wrot

    907
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 3"