• Cast Copper DWV Fittings (800 Series)

    Cast copper DWV fittings for use in residential drain, waste and vent systems. Made from Alloy C84400. Meets ASME B16.23.

  • Sort by:

    DWV Plug M - Cast

    DWV Plug M - Cast

    818
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 3/4" to 2"


    DWV 45° Double Wye C x C x C - Cast

    DWV 45° Double Wye C x C x C - Cast

    834
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" to 3"


    DWV Double Tee C x C x C x C - Cast

    DWV Double Tee C x C x C x C - Cast

    835
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 3"


    DWV Double LT Tee C x C x C x C - Cast

    DWV Double LT Tee C x C x C x C - Cast

    835-B
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size 2" x 1-1/2" x 1-1/2" x 1-1/2"


    DWV Long Turn Tee Wye C x C x C x C - Cast

    DWV Long Turn Tee Wye C x C x C x C - Cast

    836
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" to 2"


    DWV 90° Double Elbow C x C x C - Cast

    DWV 90° Double Elbow C x C x C - Cast

    837
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" to 2"


    DWV Closet Flange C - Cast

    DWV Closet Flange C - Cast

    851
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 4" and 4" x 3"


    DWV Trap Upturn M x S - Cast

    DWV Trap Upturn M x S - Cast

    875-S
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size 1-1/2"


    DWV Return Bend with Cleanout C x C x Cleanout w/Plug - Cast

    DWV Return Bend with Cleanout C x C x Cleanout w/Plug - Cast

    878
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 3"


    DWV Return Bend C x C - Cast

    DWV Return Bend C x C - Cast

    879
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 3"


    DWV P-Trap with Cleanout C x SJ x Cleanout w/Plug - Cast

    DWV P-Trap with Cleanout C x SJ x Cleanout w/Plug - Cast

    880
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" and 2"


    DWV P-Trap C x SJ - Cast

    DWV P-Trap C x SJ - Cast

    881
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size 1-1/2"


    DWV P-Trap with Cleanout C x C x Cleanout with Plug - Cast

    DWV P-Trap with Cleanout C x C x Cleanout with Plug - Cast

    884
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 3"


    DWV P-Trap C x C - Cast

    DWV P-Trap C x C - Cast

    885
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 3"


    3 x 5 DWV Drum Trap with Bottom Inlet C x F x Cleanout with Plug - Cast

    3 x 5 DWV Drum Trap with Bottom Inlet C x F x Cleanout with Plug - Cast

    890
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size 1-1/2"