• Cast Copper DWV Fittings (800 Series)

    Cast copper DWV fittings for use in residential drain, waste and vent systems. Made from Alloy C84400. Meets ASME B16.23.

  • Sort by:

    DWV Reducing Coupling C x C - Cast

    DWV Reducing Coupling C x C - Cast

    801
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 3" to 4"


    DWV External Bushing Ftg x C - Cast

    DWV External Bushing Ftg x C - Cast

    801-2
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 3" to 4"


    DWV Fitting Trap Adapter Ftg x SJ - Cast

    DWV Fitting Trap Adapter Ftg x SJ - Cast

    801-2-7
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size 1-1/4" x 1-1/4" OD


    DWV Trap Adapter C x SJ - Cast

    DWV Trap Adapter C x SJ - Cast

    801-7
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size 1-1/2" x 1-1/2" OD


    DWV Trap Adapter C x OD Tube - Cast

    DWV Trap Adapter C x OD Tube - Cast

    801-T
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 1-1/2"


    DWV Adapter C x M - Cast

    DWV Adapter C x M - Cast

    802
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 3"


    DWV Flush Adapter C x M - Cast

    DWV Flush Adapter C x M - Cast

    802-C
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" and 2"


    DWV Threaded Piece C x M - Cast

    DWV Threaded Piece C x M - Cast

    802-F
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 2"


    DWV Adapter C x F - Cast

    DWV Adapter C x F - Cast

    803
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 3" and 4"


    DWV Fitting Adapter Ftg x F - Cast

    DWV Fitting Adapter Ftg x F - Cast

    803-2
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" to 3"


    DWV Adapter C x M - Cast

    DWV Adapter C x M - Cast

    804
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" to 4"


    DWV Adapter Ftg x M - Cast

    DWV Adapter Ftg x M - Cast

    804-2
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" to 2"


    DWV Trap Adapter OD Tube x M - Cast

    DWV Trap Adapter OD Tube x M - Cast

    804-T
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" OD x 1-1/2"


    DWV Soil Pipe Adapter C x Spigot - Cast

    DWV Soil Pipe Adapter C x Spigot - Cast

    805
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/4" to 4"


    DWV No Hub Soil Pipe Adapter C x No Hub - Cast

    DWV No Hub Soil Pipe Adapter C x No Hub - Cast

    805-N
    • Dezincification resistant
    • ASTM B584 Alloy C84400, Material and workmanship per ASME B16.23
    • Size range 1-1/2" to 4"