• DWV Fittings

    Drain, waste and vent fittings (DWV) are used in residential and commercial sanitary systems. NIBCO metal fittings are made from the highest quality raw materials. Wrot fittings are made from commercially pure copper mill products per ASTM B75 Alloy C12200 and conform to ANSI/ASME B16.29. Cast fittings are made per ASTM B584 Alloy C84400 and conform to ANSI/ASME B16.23.

  • Sort by:

    DWV 45° Elbow C x C - Wrot

    DWV 45° Elbow C x C - Wrot

    906
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 3"


    DWV 45° Fitting Elbow Ftg x C - Wrot

    DWV 45° Fitting Elbow Ftg x C - Wrot

    906-2
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 3"


    DWV 90° Elbow C x C - Wrot

    DWV 90° Elbow C x C - Wrot

    907
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 3"


    DWV 90° Fitting Elbow Ftg x C - Wrot

    DWV 90° Fitting Elbow Ftg x C - Wrot

    907-2
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 3"


    DWV 90° Long Radius Elbow C x C - Wrot

    DWV 90° Long Radius Elbow C x C - Wrot

    907-LT
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/2" to 2"


    DWV Tee C x C x C - Wrot

    DWV Tee C x C x C - Wrot

    911
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/4" to 2"


    Test Caps - Copper C - Wrot

    Test Caps - Copper C - Wrot

    917-B
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1/2" to 3"


    DWV Closet Flange C - Wrot

    DWV Closet Flange C - Wrot

    951
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size 4" x 3"


    DWV 60° Elbow C x C - Wrot

    DWV 60° Elbow C x C - Wrot

    960
    • Dezincification resistant
    • ASTM B75 Alloy C12200, Material and workmanship per ASME B16.29
    • Size range 1-1/2" to 3"