Skip Navigation Links
  • DWV Fittings

    Drain, waste and vent fittings (DWV) are used in residential and commercial sanitary systems. NIBCO metal fittings are made from the highest quality raw materials. Wrot fittings are made from commercially pure copper mill products per ASTM B75 Alloy C12200 and conform to ANSI/ASME B16.29. Cast fittings are made per ASTM B584 Alloy C84400 and conform to ANSI/ASME B16.23.

  • DWV Reducing Coupling C x C - Cast

    801

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 3” to 4”

    DWV Reducing Coupling C x C - Cast

    DWV External Bushing Ftg x C - Cast

    801-2

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 3” to 4”

    DWV External Bushing Ftg x C - Cast

    DWV Fitting Trap Adapter Ftg x SJ - Cast

    801-2-7

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size 1¼” x 1¼ OD

    DWV Fitting Trap Adapter Ftg x SJ - Cast

    DWV Trap Adapter C x SJ - Cast

    801-7

    • Dezincification resistant
    • ASTM B75 Alloy C12200, ASME B16.29
    • Size 1½” x 1½ OD

    DWV Trap Adapter C x SJ - Cast

    DWV Trap Adapter C x OD Tube - Cast

    801-T

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 1¼” to 1½”

    DWV Trap Adapter C x OD Tube - Cast

    DWV Adapter C x M - Cast

    802

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 1¼” to 3”

    DWV Adapter C x M - Cast

    DWV Flush Adapter C x M - Cast

    802-C

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 1½” and 2”

    DWV Flush Adapter C x M - Cast

    DWV Threaded Piece C x M - Cast

    802-F

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 1¼” to 2”

    DWV Threaded Piece C x M - Cast

    DWV Adapter C x F - Cast

    803

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 3” and 4”

    DWV Adapter C x F - Cast

    DWV Fitting Adapter Ftg x F - Cast

    803-2

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 1½” to 3”

    DWV Fitting Adapter Ftg x F - Cast

    DWV Adapter C x M - Cast

    804

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 1½” to 4”

    DWV Adapter C x M - Cast

    DWV Adapter Ftg x M - Cast

    804-2

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 1½” to 2”

    DWV Adapter Ftg x M - Cast

    DWV Trap Adapter OD Tube x M - Cast

    804-T

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 1¼” OD x 1½”

    DWV Trap Adapter OD Tube x M - Cast

    DWV Soil Pipe Adapter C x Spigot - Cast

    805

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 1¼” to 4”

    DWV Soil Pipe Adapter C x Spigot - Cast

    DWV No Hub Soil Pipe Adapter C x No Hub - Cast

    805-N

    • Dezincification resistant
    • ASTM B584 Alloy C84400, ASME B16.23
    • Size range 1½” to 4”

    DWV No Hub Soil Pipe Adapter C x No Hub - Cast
    • enewsletter signup

  • Copper Fittings Proudly Made in Stuarts Draft Virginia